For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEWO 45 - Adjustable direction fitting, angle 45°
Bill of material
XVEWO 45 NW 20 HL
DES
Identifier
XVEWO 45 NW 20 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G1
Thread G1
M 30 x 2
G2
Thread G2
M 30 x 2
L1
Length L1
38.5 mm
L2
Length L2
18.5 mm
L7
Length L7
26.0 mm
SW
Width across flats SW
30 mm
S1
Width across flats S1
36 mm
OR
O-ring OR
20.0 x 2.0
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.